Arrives: Oct 6 - 9
sku: Y8-Adapter
FSync Y-adapter
US $34
FSYNC Y-adapter allows users to easily hardware synchronize multiple devices that have M8 auxiliary connector. If cameras are hardware synchronized, they will all start sensor exposure at the same time for each frame.
Devices that have M8 auxiliary connector:- All Series 2 OAK POE cameras: OAK-D S2 PoE, OAK-D W PoE, OAK-D Pro PoE, OAK-D Pro W PoE. These currently require External FSYNC signal.
- OAK-D SR PoE
- All Series 4 devices: OAK4-S, OAK4-D, OAK4-CS. NOTE, up to 3 devices only are currently supported. Contact us for support of more devices