Arrives: Oct 6 - 9
sku: OAK-FFC-Kit
OAK-FFC Kit
US $34.99
The particular parts are made of:
- Screw: 304 stainless steel
- Holder: SGCC
- ALU Extrusion: 6061 Aluminum
- Standoff on AR024 holder: 303 stainless steel
- Standoff on small board holder: copper
Package includes
- 1x hex key 1.5
- 1x hex key 2
- 1x hex key 4
- 2x ALU extrusion (long): 2cm x 2cm x 20cm
- 2x ALU extrusion (short): 2cm x 2cm x 10cm
- 6x FFC small board camera holder (horizontal baseline)
- 2x FFC small board camera holder (vertical baseline)
- 6x FFC AR0234 holder
- 2x OAK FFC holder
- 1x quick snap holder
- 20x M5 screws (hex key 4)
- 20x sliding extrusion M5 nut
- 28x M2 screws (hex key 1.5)
- 28x M2.5 screws (hex key 2)
- 2x Reversal Bracket
Material
The particular parts are made of:
- Screw: 304 stainless steel
- Holder: SGCC
- ALU Extrusion: 6061 Aluminum
- Standoff on AR024 holder: 303 stainless steel
- Standoff on small board holder: copper
Note! The below photo shows the early prototype of the kit. The parts will be silver.

See other available OAK Modules.