Arrives: Oct 6 - 9
sku: A00149
Tripod
US $25
This tripod is compatible with all OAK devices via a universal 1/4" x 20 connector.
Crafted from high-quality materials, this tripod is built to last and withstand even the toughest shooting conditions.
It's lightweight yet durable, making it easy to take with you on the go. Its compact design means it won't take up much space. The adjustable legs on this tripod allow to set up on any surface, whether it's rocky terrain or a flat studio floor.
Size: 285x52x52mm
Weight: 227g