sku: A00035

OAK-FFC RPi Hat

US $209

To place an order, please contact us via email at orders@luxonis.com. The minimum order quantity for this item is 100 pieces. The OAK-FFC RPi Hat is a flexible and powerful prototyping platform that allows you to connect up to 3 FFC camera modules that best fit your project requirement in terms of resolution, FPS, FOV, shutter type, and depth of focus. It also features on-device Neural Network inferencing and Computer Vision capabilities.

Key features:

  • Up to 3 cameras: two 2-lane MIPI and one 4-lane MIPI
  • 4 TOPS of processing power (1.4 TOPS for AI - RVC2 NN Performance)
  • 5V power input via barrel jack
  • USB2 / USB3 for power delivery and communication

Works with
Luxonis Hub

  • Remote monitoring

  • Live streaming

  • Easy app deployment

  • Plug & Play setup

  • App store

luxonis-hub-bg
Total: $209