sku:
OAK-SoM-IoT (25 pcs)
US $1999.75
OAK IoT series is now community-supported only and is provided as-is. This means we won’t update it and don’t provide support for it.
OAK-SoM-IoT is an embedded variant of OAK-SoM that includes a 128MB NOR flash and boot-switch capabilities such that it can be booted over USB (for use with our Python API) or set to boot out of NOR-flash for communication with microcontrollers over SPI.
The key difference between OAK-SoM-IoT and the standard OAK-SoM is that the latter requires a host processor running Linux, Mac, or Windows to operate, whereas this module can boot out of NOR flash - allowing SPI communication with microcontrollers which may be running no operating system at all (bare metal C or C++ code).
This module is pre-mounted on the OAK-D-IoT-40.
• All connectivity through a single 100-pin connector (DF40C-100DP-0.4V(51))
- 2x 2-lane MIPI Camera Interface
- 1x 4-lane MIPI Camera Interface
- Quad SPI with 2 dedicated chip-selects
- I²C
- UART
- USB2
- USB3
- Several GPIO (1.8 V and 3.3 V)
- Supports off-board eMMC or SD Card
- On-board NOR boot Flash (optional)
- On-board EEPROM (optional)
- All power regulation, clock generation, etc. on module